RSDT27NS
3600W High Power TVS
RSDT27NS
RSDT27NS
3600W High Power TVS
RSDT27NS is a unidirectional transient voltage suppressor that protects sensitive electronic equipment against surges below 3600W (tp = 10 / 1000us).
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
Package(JEITA)
SC-83
Package Code
TO-263S (D2PAK)
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
5000
PPP @ 10/1000us (Max.) [W]
3600
Configuration
Single
# of protection line
1
VRWM [V]
22
VBR (Min.) [V]
24
VBR (Max.) [V]
30
IR (Max.) [uA]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Features:
- High reliability
- Power mold type
- High current overload capability