RSBC6.8CM
Transient Voltage Suppressor
RSBC6.8CM
RSBC6.8CM
Transient Voltage Suppressor
RSBC6.8CM is a transient voltage suppressor with high surge protection level.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RSBC6.8CMT2N
Status |
Recommended
Package |
VMN2M
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOD-923
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
Configuration
Bidirectional
# of protection line
1
VRWM [V]
5
VBR (Min.) [V]
6.62
VBR (Max.) [V]
7.24
Capacitance [pF]
1
IR (Max.) [uA]
0.5
VESDIEC61000-4-2 [kV]
±8
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1 (t=0.4)
Features:
- High reliability
- Small mold type
- Low capacitance