ROHM Product Detail

RSB12ZM
9V, 150mW, Transient Voltage Suppressor

RSB12ZM is a TVS Diode for ESD protection level.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSB12ZMT2L
Status | Recommended
Package | VMD3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package(JEITA)

SC-105AA

Package Code

SOT-723

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

150

Configuration

C-Common

# of protection line

2

VRWM [V]

9

Tj[℃]

150

Capacitance [pF]

1

IR (Max.) [uA]

0.1

VESDIEC61000-4-2 [kV]

±8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Find Similar

Features:

  • Small mold type
  • Low Capacitance
  • Bidirectional