ROHM Product Detail

Not Recommended for New Designs MMBZ18VAL
Transient Voltage Suppressor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For MMBZ18VAL

Part Number
MMBZ18VAL
MMBZ18VAL
MMBZ18VALY
MMBZ18VALY
Ordering Part Number MMBZ18VALT116 MMBZ18VALYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SSD3 SSD3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.4x2.9 (t=1.15) 2.4x2.9 (t=1.15)
Mounting Style Surface mount Surface mount
Number of terminal 3 3
Power Dissipation (PD)[mW] 225 225
P PP @ 10/1000us (Max.) [W] 40 40
Configuration A-Common A-Common
# of protection line 2 2
V RWM [V] 14.5 14.5
Tj[?] - 150
Capacitance [pF] 60.0 60.0
V CL @ I PP 10/1000us (Max.) [V] 25.0 25.0
I PP 10x1000us (Max.) [A] 1.6 1.6
V ESD IEC61000-4-2 [kV] 30 30
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150