Transient Voltage Suppressor - MMBZ16VAL
MMBZ16VAL is TVS Diode for ESD protection.
×
Specifications:
Package Code
SOT-23
Package Size
2.9x2.4(t=0.95)
Mounting Style
Surface mount
Number of terminal
3
Grade
Standard
Power Dissipation (PD)[mW]
225
PPP @ 10/1000us (Max.) [W]
40
Configuration
A-common
# of protection line
2
VRWM [V]
13.0
Capacitance [pF]
70.0
VCL @ IPP 10/1000us (Max.) [V]
23.0
IPP 10x1000us (Max.) [A]
1.7
VESDIEC61000-4-2 [kV]
±30
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Features:
- Small mold type
- High reliability
- ESD protection level ±30kV (IEC61000-4-2 Contact)