VS5V0UA1VWMTF
5V 200W, Compact and Highly Reliable, Transient Voltage Suppressor for Automotive

VS5V0UA1VWMTF is high reliability TVS Diode which is AEC-Q101 qualified, for surge protection and voltage regulation. It achieves the same electrical characteristics as conventional ROHM products in the small PMDE package. PMDE package is highly reliable and has excellent heat dissipation efficiency.

Product Detail

 
Part Number | VS5V0UA1VWMTFTR
Status | Recommended
Package | PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Mounting Style

Surface mount

Number of terminal

2

PPP @ 10/1000us (Max.) [W]

200

Configuration

Single

# of protection line

1

VRWM [V]

5

VBR (Min.) [V]

6.4

VBR (Max.) [V]

7.2

IR (Max.) [uA]

5

VCL @ IPP 10/1000us (Max.) [V]

9.2

IPP 10x1000us (Max.) [A]

21.7

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.3x2.5 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type

Similar Products

 

Different Grade

VS5V0UA1VWM   Grade| Standard StatusRecommended