VS28VUA1LAMTF
Transient Voltage Suppressor (AEC-Q101 Qualified)

VS28VUA1LAMTF is a transient voltage suppressor with small mold package, suitable for surge protection. It is a highly reliable product for automotive.

Product Detail

 
Part Number | VS28VUA1LAMTFTR
Status | Recommended
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

PPP @ 10/1000us (Max.) [W]

600

Configuration

Single

# of protection line

1

VRWM [V]

28

VBR (Min.) [V]

31.1

VBR (Max.) [V]

34.4

VCL @ IPP 10/1000us (Max.) [V]

45.4

IPP 10x1000us (Max.) [A]

13.2

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

VS28VUA1LAM   Grade| Standard StatusRecommended