Transient Voltage Suppressor (AEC-Q101 Qualified) - VS14VUA1LAMTF

VS14VUA1LAMTF is a transient voltage suppressor with small mold package, suitable for surge protection. It is a highly reliable product for automotive.

Part Number | VS14VUA1LAMTFTR
Status | Active
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOD-128

Package Size

4.7x2.5 (t=0.95)

Mounting Style

Surface mount

Number of terminal

2

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

PPP @ 10/1000us (Max.) [W]

600

Configuration

unidirectional

# of protection line

1

VRWM [V]

14.0

VBR (Min.) [V]

15.6

VBR (Max.) [V]

17.2

VCL @ IPP 10/1000us (Max.) [V]

23.2

IPP 10x1000us (Max.) [A]

25.9

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Small mold type.
・High reliability.