VS13VUA1VWMTF
13V 200W, Compact and Highly Reliable, Transient Voltage Suppressor for Automotive
VS13VUA1VWMTF
VS13VUA1VWMTF
13V 200W, Compact and Highly Reliable, Transient Voltage Suppressor for Automotive
VS13VUA1VWMTF is high reliability TVS Diode which is AEC-Q101 qualified, for surge protection and voltage regulation. It achieves the same electrical characteristics as conventional ROHM products in the small PMDE package. PMDE package is highly reliable and has excellent heat dissipation efficiency.
Product Detail
Part Number | VS13VUA1VWMTFTR
Status |
Recommended
Package |
PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Mounting Style
Surface mount
Number of terminal
2
PPP @ 10/1000us (Max.) [W]
200
Configuration
Single
# of protection line
1
VRWM [V]
13
VBR (Min.) [V]
14.7
VBR (Max.) [V]
16.5
IR (Max.) [uA]
0.1
VCL @ IPP 10/1000us (Max.) [V]
21.5
IPP 10x1000us (Max.) [A]
9.3
VESDIEC61000-4-2 [kV]
30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.3x2.5 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small mold type