SMF15VTF
Transient Voltage Suppressor (AEC-Q101 Qualified)

SMF15VTF is a transient voltage suppressor with small mold package, suitable for surge protection. It is a highly reliable product for automotive.

Product Detail

 
Part Number | SMF15VTFTR
Status | Recommended
Package | PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-109B

Package Code

SOD-123FL

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

PPP @ 10/1000us (Max.) [W]

200

Configuration

Single

# of protection line

1

VRWM [V]

15

VBR (Min.) [V]

16.7

VCL @ IPP 10/1000us (Max.) [V]

24.4

IPP 10x1000us (Max.) [A]

8.2

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x3.5 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

SMF15V   Grade| Standard StatusRecommended