RSDT30BMFH (New)
24V 2500W, Highly Reliable, Transient Voltage Suppressor for Automotive

RSDT30BMFH is high reliability TVS Diode which is AEC-Q101 qualified, for surge protection.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RSDT30BMFHTL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-63

Package Code

TO-252 (DPAK)

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

2500

PPP @ 10/1000us (Max.) [W]

2500

Configuration

Single

# of protection line

1

VRWM [V]

24

VBR (Min.) [V]

27

VBR (Max.) [V]

33

IR (Max.) [uA]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • High current overload capability