Not Recommended for New Designs
RSB27UM2FH
Transient Voltage Suppressor (AEC-Q101 Qualified)
Not Recommended for New Designs
RSB27UM2FH
Transient Voltage Suppressor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSB27UM2FH
Part Number |
|
|
---|---|---|
Ordering Part Number | RSB27UM2FHTL | ESD27VFMFHT106 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD3F | UMD3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-323FL | SOT-323 |
Package Size [mm] | 2x2.1 (t=1) | 2x2.1 (t=1) |
Package (JEITA) | SC-85 | SC-70 |
Mounting Style | Surface mount | Surface mount |
Number of terminal | 3 | 3 |
Power Dissipation (PD)[mW] | 200 | - |
P PP @ 8/20us (Max.) [W] | - | 130 |
Configuration | bidirectional | Bidirectional |
# of protection line | 2 | 2 |
V RWM [V] | 24.0 | 24.0 |
V BR (Min.) [V] | 26.2 | 26.54 |
V BR (Max.) [V] | 32.0 | 29.33 |
Capacitance [pF] | 30.0 | 8.0 |
I PP 8x20us (Max.) [A] | - | 3.0 |
V ESD IEC61000-4-2 [kV] | ±8 | ±30 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters