ROHM Product Detail

Not Recommended for New Designs RESD1CANFH
Transient Voltage Suppressor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RESD1CANFH

Part Number
RESD1CANFH
RESD1CANFH
RESD1CANYFH
RESD1CANYFH
Ordering Part Number RESD1CANFHT116 RESD1CANYFHT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SSD3 SSD3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.4x2.9 (t=1.15) 2.4x2.9 (t=1.15)
Mounting Style Surface mount Surface mount
Number of terminal 3 3
Power Dissipation (PD)[mW] 225 225
P PP @ 8/20us (Max.) [W] 350 350
Configuration Bidirectional Bidirectional
# of protection line 2 2
V RWM [V] 24.0 24.0
V BR (Min.) [V] 26.2 26.2
V BR (Max.) [V] 32.0 32.0
Tj[?] 150 150
Capacitance [pF] 30.0 30.0
I R (Max.) [uA] 0.1 0.1
V CL @ I PP 8/20us (Max.) [V] 44.0 44.0
I PP 8x20us (Max.) [A] 8.0 8.0
V ESD IEC61000-4-2 [kV] 30 30
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)