MMBZ27VCLYFH
22V, SOT-23, Cathode Common, Automotive Transient Voltage Suppressor (AEC-Q101 Qualified)

MMBZ27VCLYFH is the TVS diode which is ideal for ESD Protection in electronic devices. This high surge resistance provide superior protection. This product complies with automotive qualified (AEC-Q101 Qualified). Very common package SOT-23 and high productive efficiency help your design better.

Product Detail

 
Part Number | MMBZ27VCLYFHT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

225

PPP @ 10/1000us (Max.) [W]

40

Configuration

C-Common

# of protection line

2

VRWM [V]

22

VBR (Min.) [V]

25.65

VBR (Max.) [V]

28.35

VCL @ IPP 10/1000us (Max.) [V]

38

IPP 10x1000us (Max.) [A]

1

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.15)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type
  • High reliability
  • ESD protection level 30kV (IEC61000-4-2 Contact)

Similar Products

 

Different Grade

MMBZ27VCLY   Grade| Standard StatusRecommended