ROHM Product Detail
Not Recommended for New Designs
RB521ES-30
RASMID™ Series - Schottky Barrier Diode
Not Recommended for New Designs
RB521ES-30
RASMID™ Series - Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB521ES-30
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RB521ES-30T15R | RB522ES-30T15R |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SMD0603 | SMD0603 |
Unit Quantity | 15000 | 15000 |
Minimum Packing Quantity | 15000 | 15000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-962 (DSN0603-2) | SOD-962 (DSN0603-2) |
Package Size [mm] | 0.6x0.3 (t=0.29) | 0.6x0.3 (t=0.29) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM [V] | 30 | 30 |
Reverse Voltage VR [V] | 30 | 30 |
Average Rectified Forward Current IO [A] | 0.1 | 0.1 |
IFSM [A] | 0.5 | - |
Forward Voltage VF (Max.)[V] | 0.37 | 0.37 |
IF @ Forward Voltage [A] | 0.01 | 0.01 |
Reverse Current IR (Max.)[mA] | 0.007 | 0.007 |
VR @ Reverse Current[V] | 10 | 10 |
Storage Temperature (Min.)[°C] | -40 | -40 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X