ROHM Product Detail
Last Time Buy
RB160SS-30
Schottky Barrier Diode
Last Time Buy
RB160SS-30
Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RB160SS-30
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RB160SS-30T2R | RB160VAM-40TR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | KMD2 | TUMD2M |
Unit Quantity | 8000 | 3000 |
Minimum Packing Quantity | 8000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DFN1608-2 | SOD-323HE |
Package Size [mm] | 1.6x0.8 (t=0.63) | 2.5x1.4 (t=0.8) |
JEITA Package | - | SC-108B |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM [V] | 30 | 40 |
Reverse Voltage VR [V] | 30 | 40 |
Average Rectified Forward Current IO [A] | 1.0 | 1.0 |
IFSM [A] | 5.0 | 10.0 |
Forward Voltage VF (Max.)[V] | 0.49 | 0.55 |
IF @ Forward Voltage [A] | 0.7 | 0.7 |
Reverse Current IR (Max.)[mA] | 0.01 | 0.05 |
VR @ Reverse Current[V] | 10 | 40 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -40 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X