ROHM Product Detail
Last Time Buy
RBR15BM60A
Low VF, 60V, 15A, TO-252 (DPAK), Schottky Barrier Diode
Last Time Buy
RBR15BM60A
Low VF, 60V, 15A, TO-252 (DPAK), Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RBR15BM60A
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RBR15BM60ATL | RBR15BGE60ATL |
Similar Level | - | Same Pinout |
Data Sheet | - | |
Supply Status | Last Time Buy | Recommended |
Package | TO-252M | TO-252GE |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252AA (D-PAK) | TO-252AA (D-PAK) |
Package Size [mm] | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.4) |
JEITA Package | SC-63 | SC-63 |
Configuration | C-Common | C-Common |
Number of terminal | 3 | 3 |
VRM [V] | 60 | 60 |
Reverse Voltage VR [V] | 60 | 60 |
Average Rectified Forward Current IO [A] | 15.0 | 15.0 |
IFSM [A] | 100.0 | 100.0 |
Forward Voltage VF (Max.)[V] | 0.58 | 0.58 |
IF @ Forward Voltage [A] | 7.5 | 7.5 |
Reverse Current IR (Max.)[mA] | 0.4 | 0.4 |
VR @ Reverse Current[V] | 60 | 60 |
Tj[?] | - | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Videos & Catalogs
Loading...
Videos

ROHM Si Power Diodes: A Comprehensive Lineup of Performance and Package Options - Si power diodes Best Selection
2025-05-14 00:00:00.0
( 4.11 MB )
ROHM's Si power diodes have gained widespread adoption for their consistent quality and extensive lineup that allows for optimal product selection tailored to specific application and package needs. Backed by a strong commitment to technology and quality, ROHM's manufacturing system delivers reliable performance across a broad spectrum of applications, including automotive, industrial, and consumer devices.
ROHM's Si power diodes have gained widespread adoption for their consistent quality and extensive lineup that allows for optimal product selection tailored to specific application and package needs. Backed by a strong commitment to technology and quality, ROHM's manufacturing system delivers reliable performance across a broad spectrum of applications, including automotive, industrial, and consumer devices.
Videos

5th Generation Schottky Barrier Diodes
2021-09-14 00:00:00.0
( 2:51 )
ROHM has expanded its portfolio with a lineup of compact automotive-grade SBDs (RBR and RBQ series).
ROHM has expanded its portfolio with a lineup of compact automotive-grade SBDs (RBR and RBQ series).
Show / Hide Parameters
X