ROHM Product Detail

Not Recommended for New Designs RBR40T60AHZ
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RBR40T60AHZC9
Package | TO-220FN (3PIN)
Packing Type | Bulk
Unit Quantity | 500
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

40

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.6

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.8

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Common Standard

AEC-Q101 (Automotive Grade)

X

Most Viewed