ROHM Product Detail
Not Recommended for New Designs
RBR20T40AHZ
Schottky Barrier Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RBR20T40AHZ
Schottky Barrier Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RBR20T40AHZ
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RBR20T40AHZC9 | RBR20T40ANZC9 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | TO-220FN (3PIN) | TO-220FN (3PIN) |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Tube | Tube |
RoHS | Yes | Yes |
Package Code | TO-220AB | TO-220AB |
Package Size [mm] | 15.0x10.0 (t=4.8) | 15.0x10.0 (t=4.8) |
Configuration | - | C-Common |
Number of terminal | 3 | 3 |
VRM [V] | 40 | 40 |
Reverse Voltage VR [V] | 40 | 40 |
Average Rectified Forward Current IO [A] | 20.0 | 20.0 |
IFSM [A] | 100.0 | - |
Forward Voltage VF (Max.)[V] | 0.62 | 0.62 |
IF @ Forward Voltage [A] | 10.0 | 10.0 |
Reverse Current IR (Max.)[mA] | 0.24 | 0.24 |
VR @ Reverse Current[V] | 40 | 40 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Leaded type | Leaded type |
Common Standard | AEC-Q101 (Automotive Grade) | - |

Show / Hide Parameters
X