RFUH20TJ6SFHG
Super Fast Recovery Diode
Not Recommended for New Designs
RFUH20TJ6SFHG
Super Fast Recovery Diode
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Configuration
Single
Package Code
TO-220AC
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
20
Forward Voltage VF(Max.)[V]
2.8
IF @ Forward Voltage [A]
20
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
trr(Max.)[ns]
35
IF @ trr [mA]
500
IR @ trr [A]
1
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.05x10.02 (t=4.6)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Super fast recovery / Soft recovery type
- Ultra low switching loss
- High current overload capacity