BH2220FVM
8bit 3ch D/A converter
						
						
						
						
						BH2220FVM
						
						8bit 3ch D/A converter
						 
						
						
					
				
			
		
			
				
				The BH2219FVM and BH2220FVM are 8bit R-2R-type D / A converters with 2 and 3 channels, respectively. A compact package allows adjacent placement, thereby eliminating deterioration of the D / A converter due to wire pattern. Furthermore, a built-in RESET function ensures that the output voltage at all channels is Low during power up. A broad power supply voltage range (2.7V to 5.5V) is available, providing design flexibility.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Resolution[bit]
8
Number of Channels
3
Update Rate[MHz]
10
Settling Time[µs]
100
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
I/F
LD
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4.0x2.9 (t=0.9)
Features:
・Compact package enabling adjacent placement・Built-in RESET function
・High speed output response characteristics
・3-line serial interface
・Broad power supply voltage range: 2.7V to 5.5V