Extra Large Capacitance, Bottom Electrode, Conductive Polymer Capacitors (TCSO) 1608 Size M Case
The TCSO Series M Case use the conductive polymer at the cathode for ultra-low ESR. New package structure results in the largest capacitance. The compact and low profile, high capacitance structure contributes to smaller and thinner sets with greater functionality.
ROHM's conductive polymer capacitor utilize a new efficient package design, featuring lager capacitance in a smaller and thinner form factor. Conductive polymer are used at the cathode for greater conductivity than conventional manganese dioxide, resulting in significantly lower ESR (Equivalent Series Resistance). It has a self-healing function that prevents failure, resulting in safe, high reliability operation.