Standard J-lead Type Conductive Polymer Capacitors (TCO) 3528 Size B Case

The TCO series B case use the conductive polymer at the cathode for ultra-low ESR. The electrode is standard J-lead type.
ROHM's conductive polymer capacitor utilize a new efficient package design, featuring lager capacitance in a smaller and thinner form factor. Conductive polymer are used at the cathode for greater conductivity than conventional manganese dioxide, resulting in significantly lower ESR (Equivalent Series Resistance). It has a self-healing function that prevents failure, resulting in safe, high reliability operation.
Filter by; Reset

Material Type

Case Size [mm](inch)

Case Height [mm]

Select Capacitance and Voltage