BU2394KN
3ch Clock Generators for Digital Cameras

These clock generators are an IC generating three types of clocks–CCD, USB, and VIDEO clocks–necessary for digital still camera systems and digital video camera systems, with a single chip through making use of the PLL technology. Generating these clocks with a single chip allows for the simplification of clock system, little space occupancy, reduction in the number of components used for mobile camera equipment, which is becoming increasingly downsized and less costly.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU2394KN-E2
Status | Recommended
Package | VQFN20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply voltage(Min.)[V]

3

Supply voltage(Max.)[V]

3.6

Video Clock[MHz]

14.318182 / 17.734450

CCD Clock[MHz]

135.000000 / 108.000000 / 98.181818 / 110.000000

USB Clock[MHz]

48.008022

Jitter 1σ(Typ.) [psec]

30

Operating Temperature (Min.)[°C]

-5

Operating Temperature (Max.)[°C]

70

Package Size [mm]

4.2x4.2 (t=0.95)

Find Similar

Features:

・Connecting a crystal oscillator generates multiple clock signals with a built-in PLL
・The CCD clock provides switching selection outputs
・Providing the output of low period-jitter clock
・Incorporating compact package VQFN-20 most suited for mobile devices
・Single power supply of 3.3V
X

Most Viewed