BD37033FV-M
Sound Processors for Car Audio
BD37033FV-M
Sound Processors for Car Audio
BD37033FV-M is sound processors for car audio. The functions are stereo input selector with single end 3 and ground isolation input 2, volume, 3-band parametric equalizer, loudness, 6ch fader volume, LPF for subwoofer, anti-aliasing-filter, Mixing volume. Moreover, “Advanced switch circuit”, that is ROHM original technology, can reduce various switching noise (ex.No-signal, low frequency likes 20Hz & large signal inputs). “Advanced switch” makes control of microcomputer easier, and can construct high quality car audio system.
Product Detail
Functional Safety:
Specifications:
Input (ch)
Stereo 5
ISO Input (ch)
Stereo 2
Input Gain (dB/Ad-Sw)
+16~0/Yes
Vcc(Min.)[V]
7
Vcc(Max.)[V]
9.5
Iq[mA]
31
Outputs
3
Tone Control Band
Bass, Middle, Treble
Volume (ch/Ad-Sw)
2/Yes
Volume Range/Step (dB/dB)
+15~-79/1
[I] Independent from Input Selector / [C] Cascade from Input Selector
C
Fader (ch/Ad-Sw)
6/Yes
Fader Range/Step (dB/dB)
+15~-79/1
Output Voltage (V, typ)
2.2
THD+N (dB)
0.002
EQ (number of Band)
3
MUTE Terminal
Yes
Mixing Input
E 1/S 4
Output Noise[µVrms]
5.5
Other
Loudness
I/F
I2C
Power Supply Voltage (V)
7.0~9.5
Temperature (Min.)[°C]
-40
Temperature (Max.)[°C]
85
Package Size [mm]
10x7.6 (t=1.35)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・Reduce switching noise by using advanced switch circuit.・Built-in input selector (single 3 / diff 2).
・Decrease the number of external components
・Built-in mixing volume and anti-aliasing-filter.
・Built-in anti-GSM-noise-filter.
・Package is SSOP-B28.
・It is possible to control by 3.3V / 5V for I²C BUS.
・AEC-Q100 Qualified.