BD27400GUL - Documentation

BD27400GUL is a low voltage drive class-D monaural speaker amplifier that was developed for cellular telephones, mobile audio products and the others.
The LC filter of the speaker output is unnecessary and the external part can compose a speaker amplifier at three.
Because the efficiency is high and is low consumption power with the class-D operation, it is the optimal for the application of the battery drive.
Also Current consumption of 0µA when standby and fast transitions from standby to active with little pop noise make itis suitable for applications that switch repeatedly between suspended and active.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

User's Guide

BD27400GUL Evaluation Board Information
 

Application Note

Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Impedance Characteristics of Bypass Capacitor
 
This application note focuses on the impedance characteristics of capacitors, and explains cautions for selecting bypass capacitors.
Part Explanation
 
For ICs