BA2904YF-LB(H2)
Ground Sense Operational Amplifier
Not Recommended for New Designs
BA2904YF-LB(H2)
Ground Sense Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
3
Power Supply (Max.) [V] (+5V=5, ±5V=10)
36
Channel
2
Circuit Current (Typ.) [mA/ch]
0.25
Input Offset Voltage (Max.) [mV]
7
Input Bias Current (Typ.) [nA]
20
Slew Rate (Typ.) [V/µs]
0.2
Input Voltage Range [V]
VEE to VCC-1.5
Output Voltage Range [V]
VEE to VCC-1.5
Voltage gain (Typ.) [dB]
100
Equivalent input noise voltage (Typ.) [nV/√Hz]
40
Output current (Typ.) [mA]
30
CMRR (Typ.) [dB]
80
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
0.5
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
125
Package Size [mm]
5.0x6.2 (t=1.71)
Features:
· Long Time Support a Product for Industrial Applications· Single or Dual Power Supply Operation
· Wide Operating Supply Voltage
· Common-mode Input Voltage Range includes ground level
· Low Supply Current
· Wide Temperature Range