BA2904YF-LB(H2) - Documentation

This is the product guarantees long time support in Industrial market. BA2904YF-LB is the operational amplifier that can operate in single power supply. It features low power consumption, input common-mode voltage range includes ground, and can operate from +3V to +36V. Applications are Car Navigation System, Car Audio, Automotive Body and Exteriors

Application Note

Op-Amp / Comparator Tutorial
 
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Impedance Characteristics of Bypass Capacitor
 
This application note focuses on the impedance characteristics of capacitors, and explains cautions for selecting bypass capacitors.
Part Explanation
 
For ICs