Low Supply Current Ground Sense Operational Amplifier - LMR341G

LMR341G is single CMOS Op-Amp with shutdown function, low supply voltage operation and output full swing. There are suitable for battery equipment. MOS-FET input stage provide low input bias current. It is capable to use for sensor applications.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Application Note

Op-Amp / Comparator Tutorial
 
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs