ROHM Product Detail
Not Recommended for New Designs
LMR1002G-LB
LMR™ Series, Zero Drift Low Offset Voltage Rail-to-Rail input/output CMOS Operational Amplifier
Not Recommended for New Designs
LMR1002G-LB
LMR™ Series, Zero Drift Low Offset Voltage Rail-to-Rail input/output CMOS Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For LMR1002G-LB
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | LMR1002G-LBTR | LMR1004G-LBTR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SSOP5 | SSOP5 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Channel | 1 | 1 |
| Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |
| Reference Code | SOT23-5 | SOT23-5 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 125 | 125 |
| Power Supply (Min.) [V] (+5V=5, ±5V=10) | 2.7 | 2.7 |
| Power Supply (Max.) [V] (+5V=5, ±5V=10) | 5.5 | 5.5 |
| Input Voltage Range [V] | VSS to VDD | VSS to VDD |
| Output Voltage Range [V] | VSS+0.010 to VDD-0.020 | VSS+0.010 to VDD-0.020 |
| Input Offset Voltage (Max.) [mV] | 0.009 | 0.009 |
| Equivalent input noise voltage (Typ.) [nV/vHz] | 70.0 | 70.0 |
| GBW (Typ.) [MHz] | 1.5 | 1.5 |
| Circuit Current (Typ.) [mA/ch] | 0.85 | 0.85 |
| Output current (Typ.) [mA] | 35.0 | 35.0 |
| Slew Rate (Typ.) [V/µs] | 1.3 | 1.3 |
| Input Bias Current (Typ.) [nA] | 0.15 | 0.15 |
| Voltage gain (Typ.) [dB] | 145.0 | 145.0 |
| CMRR (Typ.) [dB] | 130.0 | 130.0 |
| PSRR (Typ.) [dB] | 115.0 | 115.0 |
Show / Hide Parameters
X