LM4559F
Low Noise Operational Amplifier
Last Time Buy
LM4559F
Low Noise Operational Amplifier
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
4
Power Supply (Max.) [V] (+5V=5, ±5V=10)
18
Channel
2
Circuit Current (Typ.) [mA/ch]
1.65
Input Offset Voltage (Max.) [mV]
1.5
Input Bias Current (Typ.) [nA]
40
Slew Rate (Typ.) [V/µs]
3.5
Voltage gain (Typ.) [dB]
110
Equivalent input noise voltage (Typ.) [nV/√Hz]
5
CMRR (Typ.) [dB]
100
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
4
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
5.0x6.2 (t=1.71)
Features:
・ High Voltage Gain・ High Slew Rate
・ Low Noise Voltage
・ Low distortion
・ Wide Common-mode Voltage Range
・ Low Power Consumption