Low Noise Operational Amplifier - LM4559F
BA4559F is dual operational amplifier with high gain andwide bandwidth. It has good performance of inputreferred noise voltage(5 nV/√ Hz ) and total harmonic distortion (0.0003%). These are suitable for Audioapplications.
For Automotive usage, please contact Sales.
Specifications:
Grade
Standard
Power supply(Min.)[V](+5V=5, +/-5V=10)
4.0
Power supply(Max.)[V](+5V=5, +/-5V=10)
18.0
Channel
2
Circuit Current(Typ.)[mA]
3.3
Input Offset Voltage(Max.)[mV]
1.5
Input Bias Current(Typ.)[nA]
40.0
Slew Rate(Typ.)[V/µS]
3.5
Voltage gain(Typ.)[dB]
110.0
Equivalent input noise voltage(Typ.)[nV/√Hz]
5.0
CMRR(Typ.)[dB]
100.0
PSRR(Typ.)[dB]
100.0
GBW(Typ.)[MHz]
4.0
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・ High Voltage Gain・ High Slew Rate
・ Low Noise Voltage
・ Low distortion
・ Wide Common-mode Voltage Range
・ Low Power Consumption