BA4580RFVT
Low Noise Dual Supply Voltage Operational Amplifier
Last Time Buy
BA4580RFVT
Low Noise Dual Supply Voltage Operational Amplifier
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
4
Power Supply (Max.) [V] (+5V=5, ±5V=10)
32
Channel
2
Circuit Current (Typ.) [mA/ch]
3
Input Offset Voltage (Max.) [mV]
3
Input Bias Current (Typ.) [nA]
100
Slew Rate (Typ.) [V/µs]
5
Input Voltage Range [V]
VEE+1.5 to VCC-1.5
Output Voltage Range [V]
VEE+1.5 to VCC-1.5
Voltage gain (Typ.) [dB]
110
CMRR (Typ.) [dB]
110
PSRR (Typ.) [dB]
110
GBW (Typ.) [MHz]
5
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
105
Package Size [mm]
3.0x6.4 (t=1.2)
Features:
- High voltage gain, low noise, low distortion
- Wide operating supply voltage
±2.0[V]~±16.0[V](split supply) - Internal phase compensation
- No latch up immunity
- Internal ESD protection
Human body mode (HBM) ±5000[V](Typ.) - Wide temperature range
-40[℃]~+105[℃]