ROHM Product Detail

Last Time Buy BA4558FJ
Low Noise Dual Supply Voltage Operational Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA4558FJ-GE2
Status | Last Time Buy
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

30

Channel

2

Circuit Current (Typ.) [mA/ch]

1.5

Input Offset Voltage (Max.) [mV]

6

Input Bias Current (Typ.) [nA]

60

Slew Rate (Typ.) [V/µs]

1

Input Voltage Range [V]

VEE+1.0 to VCC-1.0

Output Voltage Range [V]

VEE+1.0 to VCC-1.0

Voltage gain (Typ.) [dB]

100

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

Output current (Typ.) [mA]

10

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

2

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

105

Package Size [mm]

4.9x6.0 (t=1.65)

Features:

  • High voltage gain, low noise, low distortion
  • Wide operating supply voltage
    ±4.0[V]~±15.0[V](split supply)
  • Internal phase compensation
  • No latch up immunity
  • Internal ESD protection
    Human body mode (HBM) ±5000[V](Typ.)
  • Wide temperature range
    -40[℃]~+105[℃]
X

Most Viewed