BA15532F - Tools

BA15532F is a low noise operational amplifier of high voltage gain. It excels especially in input referred noise voltage (0.7μVrms), total harmonic distortion ratio (0.0015%) and operating voltage range (±3.0V to ±20.0V) and it is the most suitable operational amplifier for audio equipments.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Models

BA15532F SPICE Model
 

2D/3D/CAD

SOP8 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
SOP8 3D STEP Data