BA15532F
Low Noise Operational Amplifier
Obsolete
BA15532F
Low Noise Operational Amplifier
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
6
Power Supply (Max.) [V] (+5V=5, ±5V=10)
40
Channel
2
Circuit Current (Typ.) [mA/ch]
4
Input Offset Voltage (Max.) [mV]
4
Input Bias Current (Typ.) [nA]
200
Slew Rate (Typ.) [V/µs]
8
Input Voltage Range [V]
VEE+2.0 to VCC-2.0
Output Voltage Range [V]
VEE+2.0 to VCC-2.0
Voltage gain (Typ.) [dB]
94
Equivalent input noise voltage (Typ.) [nV/√Hz]
5
Output current (Typ.) [mA]
38
CMRR (Typ.) [dB]
100
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
20
Operating Temperature (Min.) [°C]
-20
Operating Temperature (Max.) [°C]
75
Package Size [mm]
5.0x6.2 (t=1.71)
Features:
- High Voltage Gain
- Low Input Referred Noise Voltage
- Low Total Harmonic Distortion
- Wide Operating Supply Voltage