BA15532F - Documentation

BA15532F is a low noise operational amplifier of high voltage gain. It excels especially in input referred noise voltage (0.7μVrms), total harmonic distortion ratio (0.0015%) and operating voltage range (±3.0V to ±20.0V) and it is the most suitable operational amplifier for audio equipments.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Application Note

Op amp Circuit Collection
 
For Low Noise Operational Amplifiers, Ground Sense Operational Amplifiers, High Speed with Low Voltage CMOS Operational Amplifiers, Automotive Operational Amplifiers
Op-Amp / Comparator Tutorial
 
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Impedance Characteristics of Bypass Capacitor
 
This application note focuses on the impedance characteristics of capacitors, and explains cautions for selecting bypass capacitors.
Part Explanation
 
For ICs