TLR4376YFV-C
TLR™ Series, Automotive High Precision & Input/Output Rail-to-Rail CMOS Operational Amplifier (Quad Op-Amp)

This product is a high precision & Input/Output Rail-to-Rail monolithic ICs integrated single, dual or quad independent CMOS Op-Amps on a single chip. It features low input offset voltage, low noise and low input bias current. It is suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system, sensor amplifier, and so on.

Product Detail

 
Part Number | TLR4376YFV-CE2
Status | Recommended
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

4

Circuit Current (Typ.) [mA/ch]

0.6225

Input Offset Voltage (Max.) [mV]

0.15

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

2

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.015 to VDD-0.025

Voltage gain (Typ.) [dB]

137

Equivalent input noise voltage (Typ.) [nV/√Hz]

8

Output current (Typ.) [mA]

50

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

95

GBW (Typ.) [MHz]

4

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

5x6.4 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Engine Control Unit
  • Electric Power Steering(EPS)
  • Anti-lock Braking System(ABS)
  • Automotive Electronics
  • Sensor Amplifiers
  • Battery-powered Equipment
  • Current Monitoring Amplifier
  • ADC Front Ends, Buffer Amplifier
  • Photodiode Amplifier
  • Amplifiers
X

Most Viewed