TLR377HFV-LB
TLR™ Series, High Precision and Input/Output Rail-to-Rail CMOS Operational Amplifier

This is the product guarantees long time support in Industrial market. And it is suitable for usage of industrial applications. TLR377HFV-LB is a high precision and Input/Output Rail – to - Rail single CMOS operational amplifier features low input offset voltage, low noise and low input bias current. It is suitable for equipment operating from battery power and using sensors that an amplifier.

Product Detail

 
Part Number | TLR377HFV-LBTR
Status | Recommended
Package | HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Input Offset Voltage (Max.) [mV]

1.4

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

2

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.015 to VDD-0.025

Voltage gain (Typ.) [dB]

137

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

Output current (Typ.) [mA]

50

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

95

GBW (Typ.) [MHz]

4

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

1.6x1.6 (t=0.6)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • Low Input Offset Voltage
  • Low Noise
  • Input/Output Rail-to-Rail
X

Most Viewed