ROHM Product Detail

TLR3728GUL
Ultra Small Package & High Precision Rail-to-Rail Input/Output High Speed CMOS Operational Amplifiers

This product are Ultra Small Package and Rail-to-Rail Input/Output monolithic ICs integrated dual independent CMOS Op-Amps on a single chip. These features low input offset voltage, high slew rate, low noise and low input bias current. It is suitable for equipment operating from battery power and using sensors that an amplifier. Furthermore, this circuit type does not oscillate even with a capacitance of 1nF. Set design is possible without worrying about oscillation due to output capacitance.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TLR3728GUL-E2
Status | Recommended
Package | VCSP50L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Channel

2

Package

VCSP50L1

Reference Code

-

Package Size [mm]

1.5x1.5 (t=0.55)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

1.7

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.015 to VDD-0.02

Input Offset Voltage (Max.) [mV]

0.55

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

GBW (Typ.) [MHz]

7

Output current (Typ.) [mA]

50

Slew Rate (Typ.) [V/µs]

10

Voltage gain (Typ.) [dB]

115

Input Bias Current (Typ.) [nA]

0.0005

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

Find Similar

Features:

  • Ultra Small Package WLCSP
  • Low Input-referred Noise Voltage Density
  • Rail-to-Rail Input/Output
  • Shutdown Function
X

Most Viewed