LMR376YG-C
LMR™ Series, Automotive Low Offset Low Noise & Rail-to-Rail Input/Output CMOS Operational Amplifier

This product is a Rail-to-Rail Input/Output CMOS operational amplifier. This feature low input offset voltage, low noise and low input bias current. It is suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system, sensor amplifier, and so on.

Product Detail

 
Part Number | LMR376YG-CTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.85

Input Offset Voltage (Max.) [mV]

0.19

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

1.1

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.005 to VDD-0.007

Voltage gain (Typ.) [dB]

140

Equivalent input noise voltage (Typ.) [nV/√Hz]

5.5

Output current (Typ.) [mA]

55

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

110

GBW (Typ.) [MHz]

3.2

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade1)
  • Low Input Offset Voltage
  • Low Input Referred Noise Voltage Density
  • Input/Output Rail-to-Rail
X

Most Viewed