BD7280YG-C
Nano Cap™, Low Noise & Input/Output Rail-to-Rail High Speed CMOS Operational Amplifier for Automotive

BD7280YG-C is an Input/Output Rail-to-Rail single CMOS operational amplifier. It features high slew rate, low noise and low input bias current. It is suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system, sensor amplifier, and so on. Furthermore, this circuit type does not oscillate even with a capacitance of 1 nF. Set design is possible without worrying about oscillation due to output capacitance.

What is Nano Cap™?
Nano Cap™ is a combination of technologies which allow stable operation even if output capacitance is connected with the range of nF unit.

Product Detail

 
Part Number | BD7280YG-CTR
Status | Recommended
Package | SSOP6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

1.7

Input Offset Voltage (Max.) [mV]

1.6

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

10

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.010 to VDD-0.010

Voltage gain (Typ.) [dB]

115

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

Output current (Typ.) [mA]

50

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Cap™ Integrated OPAMP
  • AEC-Q100 Qualified(Grade 1)
  • Low Input-referred Noise Voltage Density
  • Rail-to-Rail Input/Output
  • Shutdown Function
X

Most Viewed