Standard Comparators: Automotive Excellent EMI Characteristics Open-Collector

Standard Comparators: Automotive Excellent EMI Characteristics Open-Collector

ROHM BA82903Yxxx-C and BA82901Yxx-C are high-gain, ground sense input comparator. These ICs are monolithic ICs integrated dual or quad independent comparators on a single chip. These comparators have some features of low power consumption, and can operate from 2 V to 36 V (single power supply). BA82903Yxxx-C, BA82901Yxx-C are manufactured for automotive requirements of engine control unit, electric power steering, anti-lock braking system, and so on. Furthermore, they have the advantage of EMI tolerance dose. It is easy to replace with conventional products, and the EMI design is simple.

Parametric Search

 
X X

      Loading
      Loading
      Loading