RBS5LAM40A
Super Low VF, 20V, 5A, SOD-128, Schottky Barrier Diode

RBS5LAM40A is Super low VF Schottky Barrier Diode for General rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBS5LAM40ATR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

5

IFSM[A]

80

Forward Voltage VF(Max.)[V]

0.49

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.8

VR @ Reverse Current[V]

20

Tj[℃]

125

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

4.7x2.5 (t=1.05)

Find Similar

Features:

  • Small power mold type (PMDTM)
  • High reliability
  • Super low VF

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed