BU34JA2MNVX-C
200mA 3.4V, Ultra-Small Package, High PSRR, High-Accuracy CMOS LDO Regulator for Automotive

BUxxJA2MNVX-C series are high-performance FULL CMOS regulators with 200mA 3.4V output, which are mounted on versatile package SSON004R1010 (1.00mm x 1.00mm x 0.60mm). These devices have excellent noise characteristics and load responsiveness characteristics despite its low circuit current consumption of 35μA. They are most appropriate for various applications such as power supplies for radar and camera of the automotive.

Product Detail

 
Part Number | BU34JA2MNVX-CTL
Status | Recommended
Package | SSON004R1010
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

1.7

Vin(Max.)[V]

6

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.035

Dropout Voltage (Typ.)[V]

0.22(Io=0.2A)

Ripple Rejection [dB]

70

Load Regulation[mV]

10(Io=0.01 to 100mA)

Output Capacitor[µF]

0.22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

Yes

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • High Accuracy Output
  • Low Current Consumption
  • Compatible With Small Ceramic Capacitor(CIN=CO=0.47μF)
  • With Built-in Output Discharge Circuit
  • High Ripple Rejection
  • ON/OFF Control of Output Voltage
  • Built-in Over Current Protection Circuit
  • Built-in Thermal Shutdown Circuit

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed