BM64300MUV
3 Hall Sensors Three-Phase Brushless Motor Pre-Driver

BM64300MUV is the pre-driver IC of sine wave drive for three-phase brushless motor driver that supports 48 V power supply controlling the motor driver constructed in external FETs. It detects a rotor position by 3 Hall sensors. In addition, silent and low vibration operations are implemented by making the output current a sine waveform.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM64300MUV-E2
Status | Recommended
Package | VQFN040V6060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Usage

General

Vcc (Max.)[V]

100

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

63

Power Supply Voltage (Min.) [V]

28

Sensor Type

3 sensor

External FET

N+N

Speed Control Input

PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

6.0x6.0 (t=1.0)

Find Similar

Features:

  • Speed Control on PWM Duty Input
  • External Output FET Nch+Nch
  • Built-in Boost Voltage Circuit
  • 3 Hall Sine Wave Drive
  • Automatic Lead Angle Control
  • Motor Pole Select Function
  • Soft Start Function
  • Dead Time Setting
  • Current Limit Function
  • Power Save Function
  • Direction of Rotation Setting
  • Short Brake Control
  • Built-in Several Protection Functions (Motor Lock Protection [MLP], High Speed Rotation Protection, Over Voltage Lock Out [OVLO], Under Voltage Lock Out [UVLO], Thermal Shutdown [TSD], Over Current Protection [OCP])

Reference Design / Application Evaluation Kit

 
  • User's Guide Block Diagram Schematic Part List Layout (PDF) Layout (CAD Data)

Design Resources

 
List View
Search: ×

Tools

Packaging & Quality

X

Most Viewed