BD90620HFP-C
Input 3.5 V to 36 V Output 2.5A 1ch Step-Down Regulator

BD90620HFP-C is a step-down switching regulator controllers with integrated POWER MOS FET and has the capability to withstand high input voltage, providing a free setting function of operating frequency with external resistor. This switching regulator controller features a wide input voltage range (3.5 V to 36 V) and operating temperature range (-40 °C to +125 °C). Furthermore, an external synchronization input pin enables synchronous operation with external clock.

Product Detail

 
Part Number | BD90620HFP-CTR
Status | Active
Package | HRP7
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

3.5

Vin1(Max.)[V]

36

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

36

Iout1(Max.)[A]

2

SW frequency setting (Max.)[MHz]

0.6

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.395x10.54 (t=2.005)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Integrated Pch POWER MOSFET
  • Low Dropout: 100% ON Duty Cycle
  • External Synchronization Function
  • Soft Start Function: 1.38ms (fsw = 500kHz)
  • Current Mode Control
  • Over Current Protection
  • Low Supply Voltage Error Prevention
  • Thermal Shut Down Protection
  • Short Circuit Protection
  • High power HRP7 package mounted
  • Compact and High power HTSOP-J8 package mounted
  • Load dump up to 42V.

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed