Last Time Buy
BD45285G
2.8V, Fixed Delay (50msec), High Accuracy Voltage Detector
Last Time Buy
BD45285G
2.8V, Fixed Delay (50msec), High Accuracy Voltage Detector
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BD45285G
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BD45285G-TR | BD5228G-1TR |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | SSOP5 | SSOP5 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Under Voltage Detection Voltage [V] (typ.) | 2.8 | 2.8 |
VDET Precision [%] | ±1 | ±0.9 |
Reset Active Voltage Range [V] | 0.95 to 10 | 0.8 to 6 |
Output Types | Open drain | Open drain |
Reset Delay Timer | Fixed Delay (50msec) | Adjustable Delay |
Reset Active State | Low | Low |
Manual Reset | Yes | No |
Watchdog Timer | No | No |
Auto Motive | No | No |
Circuit Current (ON) [µA] | 0.80(VDET=4.8V) | 0.23 |
Circuit Current (OFF) [µA] | 0.85(VDET=4.8V) | 0.27 |
Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 |
L Output Current (LowVol) [mA] | 1.2 | 1 |
L Output Current (HighVol) [mA] | 5 | 2 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 105 | 85 |
Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BD45285G-TR | BD5228G-1TR |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | SSOP5 | SSOP5 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Under Voltage Detection Voltage [V] (typ.) | 2.8 | 2.8 |
VDET Precision [%] | ±1 | ±0.9 |
Reset Active Voltage Range [V] | 0.95 to 10 | 0.8 to 6 |
Output Types | Open drain | Open drain |
Reset Delay Timer | Fixed Delay (50msec) | Adjustable Delay |
Reset Active State | Low | Low |
Manual Reset | Yes | No |
Watchdog Timer | No | No |
Auto Motive | No | No |
Circuit Current (ON) [µA] | 0.80(VDET=4.8V) | 0.23 |
Circuit Current (OFF) [µA] | 0.85(VDET=4.8V) | 0.27 |
Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 |
L Output Current (LowVol) [mA] | 1.2 | 1 |
L Output Current (HighVol) [mA] | 5 | 2 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 105 | 85 |
Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |
Design Resources
List View
Search: ×
Documents
Type | Title | Last Updated |
---|---|---|
Data Sheet | 2021/01/20 | |
Schematic Design & Verification | 2012/06/01 | |
Schematic Design & Verification | 2012/06/01 |
Software
Title | Description |
---|---|
No data available in table |
Showing 0 to 0 of 0 entries
Technical Articles
Type | Title | Last Updated |
---|---|---|
Technical Article | 2025/04/16 | |
Technical Article | 2024/09/17 | |
White Paper | 2024/09/13 | |
Thermal Design | 2024/07/05 | |
Thermal Design | 2024/03/19 | |
Thermal Design | 2023/08/08 | |
Thermal Design | 2023/03/08 | |
Thermal Design | 2023/02/24 | |
Thermal Design | 2023/02/13 | |
Thermal Design | 2023/01/20 | |
Thermal Design | 2022/07/12 | |
Thermal Design | 2022/07/08 | |
Thermal Design | 2021/11/19 | |
Thermal Design | 2021/08/18 | |
Thermal Design | 2021/06/24 | |
Thermal Design | 2021/06/14 | |
Schematic Design & Verification | 2020/09/16 | |
White Paper | 2020/04/28 |
Brochures
Type | Title | Last Updated |
---|---|---|
No data available in table |
Showing 0 to 0 of 0 entries
Tools
Type | Title | Last Updated |
---|---|---|
2D/3D/CAD | 2020/06/22 | |
Models | 2012/06/01 |
Packaging & Quality
Type | Title | Last Updated |
---|---|---|
Environmental Data | 2025/04/08 | |
Environmental Data | 2025/04/08 | |
Environmental Data | 2025/04/08 | |
Package Information | 2016/10/11 | |
Environmental Data | 2016/10/11 | |
Environmental Data | 2016/10/11 | |
Manufacturing Data | 2016/09/30 |
For Promotion
Type | Title | Last Updated |
---|---|---|
No data available in table |
Showing 0 to 0 of 0 entries
Show / Hide Parameters
X