PMIC for Freescale's i.MX 6SoloLite Application Processor
ROHM's BD71805MWV utilizes power supply technology cultivated for mobile applications to optimize circuit configuration for the i.MX 6SoloLite processor. The result is significantly reduced power consumption during both standby and normal operation, prolonging battery life considerably.In addition, an RTC (Real Time Clock) function that enables clock and calendar management without driving the main processor is built in, increased operating time, along with a li-ion battery charger featuring 30V input overvoltage protection that eliminates the need for an external IC. This reduces footprint by 20%, contributing to greater miniaturization.
Power Rails
| Output Channel | i.MX 6SoloLite Usage Example | Power Supply | Output Voltage (Default) | Load Max. | Adjustable Range |
|---|---|---|---|---|---|
| BUCK1 | ARM | PVIN1 | 1.375V | 2000mA | 0.8 to 2.000V(25mV step)[DVS] |
| BUCK2 | SOC/PU | PVIN2 | 1.375V | 1000mA | 0.8 to 2.000V (25mV step) [DVS] |
| BUCK3 | HIGH/NVCC33_IO, Perioheral,EPD |
PVIN3 | 3.15V | 1000mA | 2.6 to 3.35V (50mV step) |
| BUCK4 | LPDDR2 (1.2V) | PVIN4 | 1.2V | 1000mA | 1.0 to 2.7V (50mV step) |
| LDO1 | Peripheral | VINL1 | 2.5V | 300mA | 0.8 to 3.3V (50mV step) |
| LDO2 | NVCC18_IO/LPD-DR2 (1.8V) | VINL2 | 1.8V | 300mA | 0.8 to 3.3V (50mV step) |
| LDO3 | 2.7 to 5.5V | VINL2 | 1.2V | 300mA | 0.8 to 3.3V (50mV step) |
| LDO4 | DDR_VREF | VIN | 0.5*DVREFIN | 10mA | 0.5 to 1.35V(DVREFIN=BUCK4) |
| LDO5 | SNVS (Always on) | VIN | 3.0V | 25mA | Fixed |
Electrical Characteristics
| Part Number | Quiescent Circuit Current |
|---|---|
| BD71805MWV | 25µA(OFF)、150µA(STANDBY)、12mA(ON) |
Block Diagram
(ex: eBook Reader)
In addition to leveraging original technology to develop PMICs for the i.MX 6SoloLite application processor and continuing to implement product development to meet customer needs, ROHM is working to expand its lineup of industry-leading solutions.

Specifications & Features
- Low current consumption (OFF Mode: 25uA)
- Saves space by integrating all functions required for battery systems on a single chip
- 2.5MHz buck x 4ch
- Built-in 30V OVP, 2.0A li-ion battery charger
- 15bit ΔΣ-ADC Coulomb counter
- RTC (32kHz osc.)
- I2C I/F (100kHz / 400kHz / 3.4MHz)
Applications
- eBook readers
- Portable and battery-driven equipment
- Smart Connect devices
- Thermal Protection/Fan Control
- Vehicle Stability


