BD9G101G
Step-down Switching Regulators with Built-in Power MOSFET

Internal high-side 42V Power MOSFET. It provides 0.5A DC output with small SOT23 package. Operating frequency is fixed 1.5MHz, allowing the use of small inductor and ceramic capacitor. Phase compensation components is built in. The BD9G101G is available in SOT-23-6(SSOP6) package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9G101G-TR
Status | Recommended
Package | SSOP6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

6

Vin1(Max.)[V]

42

Vout1(Min.)[V]

1

Vout1(Max.)[V]

29.4

Iout1(Max.)[A]

0.5

SW frequency setting (Max.)[MHz]

1.7

EN

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

・ High and Wide Input Range (VCC=6V~42V)
・ 45V/800mΩ Internal Power MOSFET
・ 1.5MHz Fixed Operating Frequency
・ Feedback Pin Voltage 0.75V±1.5%
・ Internal compensated
・ Internal Over Current protection, Under Voltage Locked Out, Thermal shutdown
・ 0μA Shutdown Supply Current
・ 6-Lead SOT-23 package(SSOP6)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9G101G-EVK-101
    • This evaluation board has been specifically developed to evaluate the BD9G101G non-synchronous buck DC/DC converter with integrated 45V/800mΩ power MOSFET. Features include wide input (6V to 42V) and output (1V to VCC x 0.7V) voltage ranges and a switching frequency of 1.5MHz.

  • User's Guide

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed